Publish your products
Halo 820S 2 Sustainable Track Luminaire
Halo 820S 2 Sustainable Track Luminaire
Halo 820S 2 Sustainable Track Luminaire
Halo 820S 2 Sustainable Track Luminaire
Halo 820S 2 Sustainable Track Luminaire
Halo 820S 2 Sustainable Track Luminaire
Halo 820S 2 Sustainable Track Luminaire
Halo 820S 2 Sustainable Track Luminaire
Halo 820S 2 Sustainable Track Luminaire
Halo 820S 2 Sustainable Track Luminaire

    Halo 820S 2 Sustainable Track Luminaire

    5.0 out of 5 stars5.0(5 reviews)

    Engineered for sustainability, the HALO 820S offers an exceptional 2” track head solution. This minimalist and modern design offers a curated selection of 22 unique colors and a front accent ring. With multiple lumen packages, interchangeable optics and accessories that include built-in snoots and hex cell louvers, this a perfect balance between exceptional functionality and striking visual impact. These sustainably produced, DECLARE certified, and Buy American Act (BAA) compliant fixtures use our advanced additive manufacturing technology for faster production and shorter lead times.

    Specification
      • 2” stem mount, Flatback Cylinder Track Head – 5” length (approx)
      • Customize housing and inner trim ring with 22 unique designer colors
      • 1000 or 1500 nominal lumens (up to 111 lm/w)
      • 2700K, 3000K, 3500K, 4000K; 90+ CRI (2 SDCM)
      • Low-glare, spec-grade field-interchangeable reflector optics: Spot, Narrow Flood, Medium Flood, Flood (15°, 21°, 27°, 38°)
      • Accessories: Snoot, Hex Cell louver, Media
      • Compatible Track: HALO Power and Lazer, Lightolier and Juno
      • Dims to 5% (phase cut LE/TE) (120V)
      • L90 at 65,000 hours; L70 at 110,000 hours
      • DECLARE certified and Buy American Act (BAA) compliant
      • cULus listed, T24 compliant and DesignLights™ Consortium qualified
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-820s-2-sustainable-track-luminaire
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-07-22
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States