Publish your products
Halo LT4 Selectable LED Trim Retrofit

Halo LT4 Selectable LED Trim Retrofit

Ideal as an energy-saving retrofit solution, but also suitable for new construction and remodeling installations, the 4" LT SeleCCTable™ Downlight is an LED module for use in 4" aperture recessed downlights. It features two field selectable CCT options (2700K, 3000K, 3500K or 3000K, 4000K, 5000K) as well as a smooth splay or a traditional baffle trim. The LT series is dead front, wet location listed, air-tite, IC rated, and compatible with Halo new construction and remodel housings. The LT series is perfect for residential downlighting applications with its versatile installation, attractive design, and energy efficiency.

Specification
    • Available with smooth splay or baffle trim
    • Up to 665 delivered lumens
    • Achieving L70 at 35,000 hours in IC and non-IC applications
    • Plastic construction is impact resistant and non-corrosive
    • Retrofits into existing Halo 4” new construction or remodel housings
    • 3-color selectable CCT: 2700K, 3000K, 3500K or 3000K, 4000K, 5000K
    • 120V input, dimmable down to 10% with select phase cut dimmers
    • Dead front, air-tite, wet location listed, IC rated
    • Five-Year limited warranty
Technical specification
  • Unique ref.cooperlighting-halo-lt4-selectable-led-trim
  • Product familyLighting
  • Product groupHalo™ Led
  • TypeObject (single object)
  • Date of publishing2024-02-12
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States