Publish your products
Halo RLNL56 Night Light LED Retrofit

Halo RLNL56 Night Light LED Retrofit

HALO's Night Light Recessed LED Trims come in 4" and 5/6" aperture sizes and feature two modes: downlight mode for general area illumination and night light mode for a gentle glow illuminating the acrylic trim. Simply toggle your light switch to change modes. Choose your color temperature directly on the fixture for the downlight mode. With the flick of a switch, you can choose between 5 color temperatures ranging from warm (2700K) to daylight (5000K) or choose the warm dimming option to mimic candlelight for mood setting in any space. The smooth lens and even glow make this the perfect solution in a multitude of residential applications including children’s rooms, bathrooms, hallways, or any space you may need a night light. Use with 4", 5", or 6" new construction and remodel housings.
Specification
    • Two modes: downlight mode and night light mode
    • Downlight mode - 5 selectable color temperatures plus Dim-to-Warm
    • Dim-to-Warm (D2W) technology included: use your dimmer to warm color temperature from 3000K-1500K
    • 2000K CCT gentle glow for night light mode
    • Toggle switch On-Off-On to change between downlight mode and night light mode
    • Installs into 4", 5", and 6" new construction and remodel housings
    • Downlight mode and night light mode both dimmable to 5% with 120V input, phase cut dimming
    • Up to 1000 lumens delivered in downlight mode
    • Wet location listed, Air-Tite, IC rated
    • 50K life hours and five-year limited warranty
Technical specification
  • Unique ref.cooperlighting-halo-rlnl56-night-light-led
  • Product familyLighting
  • Product groupHalo™ Led
  • TypeObject (single object)
  • Date of publishing2024-02-12
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States