Publish your products
Coral Wellbeing Mosquito Protection
Coral Wellbeing Mosquito Protection
    Coral

    Coral Wellbeing Mosquito Protection

    Coral Wellbeing Mosquito Protection forms a matte and colorless film on the wall that repels the Aedes Aegypt mosquito, responsible for the transmission of Dengue, Zika and Chikungunya. This product was developed to be applied on walls and ceilings already painted and dry, on the most various colors and finishes (matte, semiacetinated, satin and semigloss), providing matte. It has a milky white aspect to facilitate the application and visualization of the product during painting, becoming colorless after drying.

    Specification
    • Finished yield per packaging: 3,6l can - up to 44m².

      Application surfaces recommendation: Walls and ceilings.

      Recommended application environments: Interior.

      Dilution: Ready for use.

      Application tools: Short-haired wool roller or brush.

      Drying: To the touch: 30 min. Between coats: 2 hours. Final: 24 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-BEM-ESTAR-PROT-ANTIMOSQUITO
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2022-09-27
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_97
    • Uniclass 2015 DescriptionWaterborne matt and flat finishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit