Publish your products
Coral Coralit Putty for Wood
Coral Coralit Putty for Wood
    Coral

    Coral Coralit Putty for Wood

    Coral Coralit Putty for Wood is a white putty perfect to correct imperfections in wood surfaces. Its formula provides easy application, high filling power and easy sanding, which facilitates the work and correcting imperfections. It has excellent adhesion and fast drying. Its excellent performance increases yield and protection of finish paint. It has durability of 10 years *. 

    * When combined primer and synthetic enamel from Coralit family.

    Specification
    • Available sizes and their yields: 6 kg - up to 15 m²; 1.5 kg - up to 3.5 m².

      Application surface recommendation: Woods.

      Recommended application environments: Indoor/Outdoor.

      Dilution: Ready to use.

      Application tools: Steel trowel. Clean the tools with soap and water.

      Drying: To the touch: 30 minutes Between coats: 3 hours Final: 6 hours.

      Coats: 1 coat.

    Technical specification
    • Unique ref.CR-CORALIT-MASSA-P-MAD
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-18
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_64
    • Uniclass 2015 DescriptionPlasters and renders
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit