Publish your products
Coral Ceramic Beautification
Coral Ceramic Beautification
    Coral

    Coral Ceramic Beautification

    Coral Ceramic Beautification is the paint capable of renovating and leaving the tiles and bricks of your home as new. It is easy to apply and has excellent opacity, providing protection for much longer. Available in their traditional color. 

    Embeleza Cerâmica is also indicated for non-glazed ceramic objects and hollow elements. A 3.6L gallon yields up to 50m².

    Specification
    • Available sizes and their yields: 3.6 l - up to 50 m²; 0.9 l - up to 12.5 m²

      Application surface recommendation: Other surfaces.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Use Coral Turpentine. For brush or roller: dilute up to 10%. For application gun: dilute up to 20%.

      Application tools: Large areas: roller and application gun. Small areas: brush with soft bristles. Remove the product from the tool with Coral Turpentine.

      Drying: To the touch: 4 to 6 hours. Between coats: 8 hours. Final: 18 to 24 hours

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-EMBELEZA-CER
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_79
    • Uniclass 2015 DescriptionSolvent-based finishing coats
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit