Publish your products
Coralar Enamel More Quick-Drying
Coralar Enamel More Quick-Drying
    Coral

    Coralar Enamel More Quick-Drying

    Coralar Enamel More Quick-Drying is the synthetic enamel for those who want economy with quality. Its formula offers great shine, besides good performance and coverage power. 

    It is easy to apply and offers good resistance. Indicated for internal and external use on wood and metal surfaces. A gallon of 3,6L yields up to 50m².

    Specification
    • Available sizes and their yields: 3.6 L - 50 m²; 0.9 l - up to 12.5 m²

      Application surface recommendation: Wood & Metals

      Recommended application environments: Outdoor

      Dilution: Ready to use. If necessary, for application by brush or roller foam: dilute to 10% with Coral Turpentine. For application with gun, dilute 30% with Coral Turpentine.

      Application tools: Large areas: foam roller or application gun. Small areas: brush with soft bristles. Clean the tools with Coral Turpentine.

      Drying: To the touch: 4 to 6 hours. Drying between coats: 8 hours. Final 14 to 18 hours

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-ESMALTE-CORALAR
    • Product familyPaint, Varnishes & Finishes
    • Product groupEnamels
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_79
    • Uniclass 2015 DescriptionSolvent-based finishing coats
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit