Publish your products
Coral Texture Gel
Coral Texture Gel
    Coral

    Coral Texture Gel

    Coral Texture Gel complements the Coral decoration line, since using any of the options makes it easy to further customize the environment with effects decorative and unique. A gallon of paint 3.3 kg up to 48m² per coat.

    Specification
    • Available sizes and their yields: 3.3 kg - up to 48 m²; 0.8 kg - up to 12 m².

      Application surface recommendation: Walls & Ceiling.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Ready to use.

      Application tools: Aging Gel: low-pile wool roller and cloth.

      Drying: To the touch: 30 minutes. Final: 2 hours.

      Coats: 1 coat.

    Technical specification
    • Unique ref.CR-GEL-P-TEXTURAS
    • Product familyPaint, Varnishes & Finishes
    • Product groupTextures & Special Effects
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22
    • Uniclass 2015 DescriptionDecorative coatings
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname