Publish your products
Coral Acrylic Putty
Coral Acrylic Putty
    Coral

    Coral Acrylic Putty

    Coral Acrylic Putty is suitable for uniform, level and correct small imperfections in external and internal surfaces of masonry and concrete. 

    With high filling power, great adhesion, is easy to sand and apply, as well as having fast drying, high consistency, excellent resistance to alkalinity and weather. A 25 kg can yields up to 75 m per layer.

    Specification
    • Available sizes and their yields: Thick Application: 25 kg - up to 28 m²; 6 kg - up to 6 m²; 1.5 kg - up to 1.5 m² . Thin Application: 25 kg - up to 75 m²; 6 kg - up to 16 m²; 1,5 kg - up to 4 m².

      Application surface recommendation: Pre-painting.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Ready to use.

      Application tools: Steel trowel and/or straightener. Clean tools with soap and water.

      Drying: To the touch: 30 minutes. Between coats: 3 hours. Final: 5 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-MASSA-ACR
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_64_01
    • Uniclass 2015 DescriptionAcrylic plasters
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit