Publish your products
Coral Floor Paint
Coral Floor Paint
    Coral

    Coral Floor Paint

    Coral Paint Floor has been specially developed for use in areas where there is large movement because it is resistant to traffic. 

    Places like parking lots, garages, commercial floors, sports courts, porches, sidewalks, staircases, recreational areas and other cemented areas, if painted with Paint Floor, will always be protected from the actions of the sun and rain and also the wear and tear caused by friction. 

    In addition, Pinta Piso has a matte finish, good performance and great coverage. An 18L can paints up to 400m² per coat.

    Specification
    • Finished yield per packaging: 70m².

      Application surface recommendation: Other surfaces.

      Recommended application environment: Indoor/Outdoor.

      Dilution: New surfaces: dilute up to 30% in drinking water. Repainting and other coats: dilute up to 20% in drinking water.

      Application tools: roller, application gun and brush. Clean the tools with soap and water.

      Drying: To the touch: 30 minutes. Between coats: 4 hours.Traffic: 48 hours (for people) and 72 hours (for vehicles).

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-PINTA-PISO
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_18
    • Uniclass 2015 DescriptionConcrete floor paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit