Publish your products
Coral Professional Standard Yelds a Lot Acrylic
Coral Professional Standard Yelds a Lot Acrylic
    Coral

    Coral Professional Standard Yelds a Lot Acrylic

    Coral Professional Standard Yelds a Lot Acrylic is the concentrated paint that allows superior dilution than conventional products. It is formulated with the exclusive technology TIXOPLUS™ which delivers excellent yield, great coverage and low odor.

    Finish Description: The matte finish is opaque, with a velvety appearance, helping to better disguise the imperfections of the wall, being a good option for darker colors.

    Product Category: Standard.

    Specification
    • Finished yield per packaging: 18l can - up to 170m².

      Application surfaces recommendation: Walls and ceilings.

      Recommended application environments: Interior & Exterior.

      Dilution: Dilute 50% to 80% with drinking water.

      Application tools: Short-haired wool roller, spray or airless system.

      Drying: To the touch: 30 min. Between coats: 4 hours. Final: 4 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-PROF-ACR-STD-RENDE-MUITO
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_97
    • Uniclass 2015 DescriptionWaterborne matt and flat finishes
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit