Publish your products
Coral Renew Walls & Ceilings
Coral Renew Walls & Ceilings
    Coral

    Coral Renew Walls & Ceilings

    From the first strokes you realize you will achieve the results intended. Coral Renew Walls & Ceilings is a painting cream that spreads easily through the walls resulting in a uniform finish. 

    You paint without complications because it does not need to be diluted, has low spatter and can even be applied directly to the mold, without the need to clean the wall beforehand.

    Specification
    • Finished yield per packaging: 110m².

      Application surface recommendation: Walls and ceilings.

      Recommeded application environment: Indoor/Outdoor.

      Dilution: Ready to use. If necessary, dilute up to 10% with drinking water.

      Application tools: Low-pile wool roller and brush. Clean tools with soap and water.

      Drying: To the touch: 30 minutes. Between coats: 4 hours. Final: 4 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-RENOVA
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_96
    • Uniclass 2015 DescriptionWaterborne masonry paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit