Publish your products
Coral Renew Tiles & Much More
Coral Renew Tiles & Much More
    Coral

    Coral Renew Tiles & Much More

    Coral Renew Tiles & Much More is a water-based epoxy paint of high strength and durability and easy to clean. It is odorless, does not need to catalyze, and is applied directly to tiles. 

    * According to a survey carried out by the Perception Institute in March 2013, 82.4% of consumers rated Renova Tiles as odorless or with a faint smell after 2 hours of application (report # 13-36463-01-03-13-V00) . A 3.6L gallon yields up to 60m².

    Specification
    • Available sizes and their yields: 3.6 l - up to 60 m²; 3.2 l - up to 53 m²; 0.9 l - up to 15 m²; 0.8 l - up to 13 m².

      Application surface recommendation: Walls & ceilings.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Application with brush and roller: dilute 10% with potable water. For application with gun: dilute up to 30% with potable water.

      Application Tools: Low-pile epoxy wool roller, foam roller, brush and application gun.

      Drying: To the touch: 1 hour. Between coats: 4 hours. Final: 12 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-RENOVA-AZULEJOS
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_27
    • Uniclass 2015 DescriptionEpoxy resin coatings
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit