Publish your products
Coral Renew Plaster & Drywall
Coral Renew Plaster & Drywall
    Coral

    Coral Renew Plaster & Drywall

    Coral Renew Plaster & Drywall is an acrylic paint that can be applied directly to the plaster, without the need for primer and offers an excellent grip. 

    Renova Gypsum & Drywall it does not yellow over time and prevents the specific plaster dust from loosening from the surface. In addition, it has great coverage and a matte finish, which facilitates touch-up. An 18L can paints up to 310m² per coat.

    Specification
    • Finished yield per packaging: 105m².

      Application surface recommendation: Walls and ceilings.

      Recommended application environment: Indoor.

      Dilution: First coat: dilute up to 40% with drinking water. Other coats: dilute up to 20% with drinking water.

      Application tools: application gun, soft-bristle brush, low-pile wool roller and brush. Clean tools with soap and water.

      Drying: To the touch: 30 minutes. Between coats: 4 hours. Final: 4 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-RENOVA-GESSO
    • Product familyPaint, Varnishes & Finishes
    • Product groupWall Paints
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_96
    • Uniclass 2015 DescriptionWaterborne masonry paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit