Publish your products
Coral Sun & Rain Protection Waterproofing Resin
Coral Sun & Rain Protection Waterproofing Resin
    Coral

    Coral Sun & Rain Protection Waterproofing Resin

    Coral Sun & Rain Waterproofing Resin is a waterborne product with glossy finish, excellent resistance and durability, which makes surfaces waterproof, forming a protective film that prevents the absorption of water. It is indicated to protect and beutify surfaces of tiles, exposed bricks, natural stones, exposed concrete and fiber cement. It has high resistance to abrasion and great adherence to different surfaces. It can be dilluted in water and when dry, provides high resistance to weathering and prevents fungus formation.

    Specification
    • Finished yield per packaging: 18l can - up to 275m².

      Application surfaces recommendation: Tiles, exposed bricks, natural stones, exposed concrete and fiber cement.

      Recommended application environments: Exterior.

      Dilution: Dilute first coat with up to 50% of drinking water and following coats with 10% of drinking water.

      Application tools: Short-haired wool roller or brush or airless system.

      Drying: To the touch: 30 min. Between coats: 4 hours. Final: 24 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-SOL-E-CHUVA-RESINA-IMPERM
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2022-09-26
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_01
    • Uniclass 2015 DescriptionAcrylic-based waterproof coatings
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit