Publish your products
Sparlack Insulating Primer (Knotting)
Sparlack Insulating Primer (Knotting)
    Coral

    Sparlack Insulating Primer (Knotting)

    Sparlack Insulating Primer (Knotting) is a colorless sealing varnish that isolates the natural resin of the wood, avoiding possible stains on surfaces and the drying delay of paints and varnishes. Increases the performance of the finishing varnish, has excellent elasticity, transparency, sealing power and quick drying. 

    Indicated for external and internal areas as a sealer for new woods in general, especially those of the resinous type, such as: ipe, maçaranduba, vinhático, cabreúva, peroba, sucupira, etc.

    Specification
    • Available sizes and their yields: 3.6 l up to 32 m² // coat; 0.9 l: up to 8 m² / ¼ / coat.

      Application surface recommendation: Woods.

      Recommended application environment: Outdoor.

      Dilution: Ready to use.

      Application tools: Use roller, brush or application gun.

      Drying: Between coats: 2 hours.

      Coats: 2 to 3 Coats.

    Technical specification
    • Unique ref.CR-SP-FUNDO-ISOLANTE-KNOTTING
    • Product familyPaint, Varnishes & Finishes
    • Product groupPre-Varnish
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_66_92
    • Uniclass 2015 DescriptionUniversal primers
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit