Publish your products
Coral Acrylic Texture
Coral Acrylic Texture
    Coral

    Coral Acrylic Texture

    Coral Acrylic Textureis the most practical way to obtain a textured effect on your walls, because it can be applied directly on the plaster and disguises small surface imperfections. It is white, but you can get a decorative effect with other colors, just apply paint on the texture. Moreover, it is very simple to apply the product:it dispenses with the use of thin putty on masonry surfaces and can be applied both indoors and outdoors. A 25 Kg can paints up to 30m² per coat.

    Specification
    • Available sizes and their yields: 25 kg - up to 30 m²; 6 kg - up to 7 m².

      Application surface recommendation: Walls & ceilings.

      Recommended Application environment: Indoor/Outdoor.

      Dilution: High reliefs: Ready to use. Low-relief: Dilute up to 10% with drinking water.

      Application tools: Rubber roller, spatula, wool roller, foam roller, straightener, brush, etc. Clean the tools with soap and water.

      Drying: To the touch: 2 hours. Drying for painting: 4 hours.

      Coats: 1 coat.

    Technical specification
    • Unique ref.CR-TEXTURA-ACR
    • Product familyPaint, Varnishes & Finishes
    • Product groupTextures & Special Effects
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_64
    • Uniclass 2015 DescriptionPlastic texture paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit