Publish your products
Coral Design Texture
Coral Design Texture
    Coral

    Coral Design Texture

    With Coral Design Texture it's easy to leave the wall your way, in a creative way and with a decorative, sophisticated and mainly modern effect. A 28KG can paints up to 20m² per coat (may vary according to the dilution, irregularity of the surface and / or desired effect).

    Specification
    • Available sizes and their yields: 28 kg diluted - 15 to 20 m²; 28 kg without dilution - 12 to 16 m²; 6 kg diluted - 3 to 5 m²; 28 kg without dilution - 2,5 to 3 m².

      Application surface recommendation: Walls & celings.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Application with trowel and spatula: Ready to use. Application with rigid foam roller: dilute up to 15% with drinking water.

      Application Tools: Rigid foam roller, steel straightener and trowel. Clean tools with soap and water.

      Drying: To the touch: 1 hour. Final: 4 hours.

      Coats: 1 coat.

    Technical specification
    • Unique ref.CR-TEXTURA-DESIGN
    • Product familyPaint, Varnishes & Finishes
    • Product groupTextures & Special Effects
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_64
    • Uniclass 2015 DescriptionPlastic texture paints
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname