Publish your products
Coral Graphite Paint
Coral Graphite Paint
    Coral

    Coral Graphite Paint

    It is a synthetic double-action matte paint: primer and finish. Suitable for internal and external surfaces of ferrous metals. The formula provides greater protection, strength and durability. A gallon of 3,6L yields up to 40m².
    Specification
    • Available sizes and their yields: 3.6 l - up to 75 m²; 0.9 l - up to 19 m².

      Application surface recommendation: Metals.

      Recommended application environment: Outdoor.

      Dilution: Application with brush or roller: dilute up to 10% with Coral Turpentine. For application with gun: dilute up to 30% with Coral Turpentine.

      Application Tools: Large areas: roller and application gun. Small areas: brush with soft bristles. Remove the product from the tool with Coral Turpentine.

      Drying: To the to touch: 2 to 4 hours. Between coats: 6 to 8 hours. Final: 10 to 12 hours.

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-TINTA-GRAF
    • Product familyPaint, Varnishes & Finishes
    • Product groupEnamels
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_79
    • Uniclass 2015 DescriptionSolvent-based finishing coats
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit