Publish your products
Coral Gloss for Paint
Coral Gloss for Paint
    Coral

    Coral Gloss for Paint

    It is the colorless liquid that enhances the gloss of paints when applied as a finish over latex paints. Gloss For Paint can also regulate the gloss of paint when mixed gradually over latex paints in the last coat, indoors and outdoors. An 18L can yields up to 225 m per coat.

    Product Category: Standard.

    Specification
    • Available sizes and their yields: 18 l - up to 225 m²; 3,6 l - up to 45 m².

      Application surface recommendation: Walls and ceilings.

      Recommended application environments: Indoor.

      Dilution: As a finish coat: Dilute up to 20% with drinking water. As a gloss Regulator: 10 to 15%.

      Application tools: application gun, low-pile wool roller and brush. Clean tools with soap and water.

      Drying: To the touch: 1 hour Drying between coats: 4 hours Final: 4 hours.

      Coats: 1 to 2 coats.

    Technical specification
    • Unique ref.CR-BRILHO-P-TINTA
    • Product familyPaint, Varnishes & Finishes
    • Product groupTextures & Special Effects
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_95
    • Uniclass 2015 DescriptionWaterborne gloss finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit