Publish your products
Coral Coralit Antirust
Coral Coralit Antirust
    Coral

    Coral Coralit Antirust

    Coral Coralit Antirust is a synthetic enamel that offers excellent protection against corrosion and the effects of sun and rain, due to its primer + finish technology in one product. This product makes the paint job much more practical, since it eliminates the prior application of anticorrosive primers. It has excellent hardness, abrasion resistance and weather resistant and is easy to apply. It has durability of 10 years.

    Specification
    • Available sizes and their yields: 3.6 l - up to 75 m²; 0.9 l - up to 19 m².

      Application surface recommendation: Metals.

      Recommended application environments: Outdoor.

      Dilution: Application with brush or roller: dilute up to 10% with Coral Turpentine. Application with gun: dilute up to 20% with Coral Turpentine.

      Application tools: Use brush or soft bristle brush, foam roller or type down to the epoxy and pistol. Clean the tools with Coral Turpentine.

      Drying: To the touch: 8 hours. Between coats: 8 to 12 hours. Final: 18 to 24 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-CORALIT-ANTIFER
    • Product familyPaint, Varnishes & Finishes
    • Product groupEnamels
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_80
    • Uniclass 2015 DescriptionSolvent-borne gloss finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit