Publish your products
Hammerite
Hammerite
    Coral

    Hammerite

    Hammerite Direct Rust Synthetic Enamel is an antioxidant enamel that can be applied directly on clean or rusted iron. It does not need primer. Prevents and interrupts the rust process.

    Its new formula offers a Dual Technology: High Water Repellency and Anticorrosive Action, in addition to allowing dilution with conventional turpentine, eliminating the need for dilution with a specific solvent. It has great coverage and yield power. Indicated for external and internal environments.

    Specification
    • Available sizes and their yields: 2.4 l - up to 24 m²; 0.8 l - up to 8 m².

      Application surface recommendation: Metals.

      Recommended environment application: Outdoor.

      Dilution: Application with brush: ready for use. Roller application: dilute 5% to 10% with Coral Turpentine. For application with gun: dilute 15% to 20% with Coral Turpentine.

      Application tools: Large areas: roller and pistol. Small areas: brush with soft bristles. Remove the product from the tool with Coral Turpentine.

      Drying: To the touch: 1 to 2 hours. Between coats: 8 hours. Final: 18 hours.

      Coats: 2 to 3 coats.

    Technical specification
    • Unique ref.CR-HAMMERITE
    • Product familyPaint, Varnishes & Finishes
    • Product groupEnamels
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_80
    • Uniclass 2015 DescriptionSolvent-borne gloss finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit