Publish your products
Coral Professional Acrylic Putty
Coral Professional Acrylic Putty
    Coral

    Coral Professional Acrylic Putty

    Coral Professional Acrylic Puttyit is indicated for leveling masonry surfaces for external painting.

    Product Category: Economic.

    Specification
    • Available sizes and their yields (spreading): Thick Application: 25 kg can - up to 28 m²; 27 kg can (exclusive for North and Northeast regions of Brazil) - up to 30m² Fine Application: 25 kg can - up to 74 m²; 27 kg can (exclusive for North and Northeast regions of Brazil) - up to 80m².

      Application surfaces recommendation: Walls and ceilings.

      Recommended application environments: Exterior.

      Dilution: Ready to use.

      Application tools: Steel spatula and / or trowel.

      Drying: To the touch: 30 min. Between coats: 4 hours. Final: 5 hours.

      Coats: 2 to 3 coats applied in thin layers.

    Technical specification
    • Unique ref.CR-PROF-MASSA-ACR
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-02-19
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_64_01
    • Uniclass 2015 DescriptionAcrylic plasters
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit