Publish your products
Sparlack Cetol Deck
Sparlack Cetol Deck
    Coral

    Sparlack Cetol Deck

    Sparlack Cetol Deck is an ultra elastic protector, which does not crack or peel. Resistant to human traffic. Durability of 6 years. Finish: Semi-gloss. Maximum protection for wood exposed to the sun and rain, with action against fungi and mold, and resistant to human traffic. Special for pool decks or other types of decks, balconies and garden furniture.

    It forms an elastic film, capable of accompanying the natural movements of expansion and contraction. Cracks, that appear in the structure of the wood do not fit as natural movements. In such cases, Cetol Deck is not able to follow the deformations of the surface.

    Specification
    • Finished yield per packaging: 18m².

      Application surface recommendation: Wood.

      Recommended application environment: Outdoor.

      Dilution: Ready to use.

      Application tools: Use brush and soft-bristle brush.

      Drying: Between coats: 24 hours.

      Coats: 3 coats.

    Technical specification
    • Unique ref.CR-SP-CETOL-DECK
    • Product familyPaint, Varnishes & Finishes
    • Product groupDecks
    • TypeObject (single object)
    • Date of publishing2021-05-18
    • Edition number1
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_98
    • Uniclass 2015 DescriptionWaterborne mid-sheen finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit