Serve Over Counter Modular Line 10 CVE-10-15

- CVEGPC: columns and glass shelf
- Maximum display area
- Stainless steel AISI-304 display area, elevated without tilt
- Sides (30 mm) and front, available in two finishes: DM + waterproof
PVC or lacquered high gloss metallic (included in price)
- White technological quartz countertop, with 6500 K LED lighting over the
display area
- Optional 3000 K LED (soft light) or Fresh red, same price
- Tempered glass
- Refrigerated under storage with doors,440x270 (except for ambient
models)
- Ventilated evaporator, with epoxy anticorrosion cover
- Ventilated condensation and automatic evaporation as standard (only
models with condenser unit)
- Electronic temperature and defrost controller
- Auto defrost
- External thermometer
- Climate class 4 ( 30°C 55%)
- Product temperature -1/+5°C (UNE-EN ISO 23953-2:2006)
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa Antarctica Asia Europe Middle East North America Oceania South America
Angola
Antarctica
Armenia
Andorra
United Arab Emirates
Antigua and Barbuda
American Samoa
Argentina
Burkina Faso
Bouvet Island
Azerbaijan
Albania
Afghanistan
Anguilla
Australia
Bolivia
Burundi
South Georgia and the South Sandwich Islands
Bangladesh
Austria
Bahrain
Aruba
Cook Islands
Brazil
Benin
Heard Island and McDonald Islands
Brunei
Åland Islands
Egypt
Barbados
Fiji
Chile
Botswana
French Southern and Antarctic Lands
Bhutan
Bosnia and Herzegovina
Israel
Saint-Barthélemy
Federated States of Micronesia
Colombia
Democratic Republic of the Congo
Cocos (Keeling) Islands
Belgium
Iraq
Bermuda
Guam
Ecuador
Central African Republic
China
Bulgaria
Iran
Caribbean Netherlands
Kiribati
Falkland Islands (Islas Malvinas)
Republic of the Congo
Christmas Island
Belarus
Jordan
The Bahamas
Marshall Islands
French Guiana
Côte d'Ivoire
Georgia
Switzerland
Kuwait
Belize
Northern Mariana Islands
Guyana
Cameroon
Hong Kong
Cyprus
Lebanon
Canada
New Caledonia
Peru
Cape Verde
Indonesia
Czech Republic
Oman
Costa Rica
Norfolk Island
Paraguay
Djibouti
India
Germany
Palestine
Cuba
Nauru
Suriname
Algeria
British Indian Ocean Territory
Denmark
Qatar
Curaçao
Niue
Uruguay
Western Sahara
Japan
Estonia
Saudi Arabia
Dominica
New Zealand
Venezuela
Eritrea
Kyrgyzstan
Spain
Syria
Dominican Republic
French Polynesia
Ethiopia
Cambodia
Finland
Turkey
Grenada
Papua New Guinea
Gabon
North Korea
Faroe Islands
Yemen
Greenland
Pitcairn Islands
Ghana
South Korea
France
Guadeloupe
Palau
The Gambia
Kazakhstan
United Kingdom
Guatemala
Solomon Islands
Guinea
Laos
Guernsey
Honduras
Tokelau
Equatorial Guinea
Sri Lanka
Gibraltar
Haiti
Timor-Leste
Guinea-Bissau
Myanmar (Burma)
Greece
Jamaica
Tonga
Kenya
Mongolia
Croatia
Saint Kitts and Nevis
Tuvalu
Comoros
Macau
Hungary
Cayman Islands
United States Minor Outlying Islands
Liberia
Maldives
Ireland
Saint Lucia
Vanuatu
Lesotho
Malaysia
Isle of Man
Collectivity of Saint Martin
Wallis and Futuna
Libya
Nepal
Iceland
Martinique
Samoa
Morocco
Philippines
Italy
Montserrat
Madagascar
Pakistan
Jersey
Mexico
Mali
Singapore
Liechtenstein
Nicaragua
Mauritania
Thailand
Lithuania
Panama
Mauritius
Tajikistan
Luxembourg
Saint Pierre and Miquelon
Malawi
Turkmenistan
Latvia
Puerto Rico
Mozambique
Taiwan
Monaco
El Salvador
Namibia
Uzbekistan
Moldova
Sint Maarten
Niger
Vietnam
Montenegro
Turks and Caicos Islands
Nigeria
Macedonia (FYROM)
Trinidad and Tobago
Reunion
Malta
United States
Rwanda
Netherlands
Saint Vincent and the Grenadines
Seychelles
Norway
British Virgin Islands
Sudan
Poland
U.S. Virgin Islands
Saint Helena
Portugal
Sierra Leone
Romania
Senegal
Serbia
Somalia
Russia
South Sudan
Sweden
São Tomé and Príncipe
Slovenia
Swaziland
Svalbard and Jan Mayen
Chad
Slovakia
Togo
San Marino
Tunisia
Ukraine
Tanzania
Vatican City
Uganda
Mayotte
South Africa
Zambia
Zimbabwe