Publish your products
Refrigerated Preparation Counter PC80-200
Coreco
Archived

Refrigerated Preparation Counter PC80-200

4.6 out of 5 stars4.6(7 reviews)
Refrigerated Preparation Counter PC80-200 - AISI-304 stainless steel exterior, rear side included - AISI-304 stainless steel interior, stamped bottom and rounded corners - Doors with self closing system, blocked opening, magnetic gasket and possibility of changing the opening sense - Inner side of doors by stamped steel - AISI-304 worktop, capacity for GN containers (see detail) - Poliethylene cutting table - Fixed pan dividers (detachable for cleaning) - Heavy-duty double liftable glass lid to keep temperature in the GN pans - Maximum product visibility (LEDs optional) - Perimetral gasket arround the lid structure - Piston system to help the opening /closing of the structure- Shelves made of plasticized steel wire, height adjustable by stainless steel slides - AISI -304 adjustable legs, 135 to 210 mm - Removable and fan assisted condenser unit - Fan assisted evaporator, with epoxi anticorrosion coating. - Automatic evaporation of defrost water - 40 Kg/m³ density polyurethane insulation, zero ODP and GWP - Digital temperature control, optimized defrost, high-temperature condensation alarm. Efficient management of energy consumption - Operating temperature 32°C ambient
Specification
  • Refrigerated Preparation Counter PC80-200
    • solid door lock
    • left side engine
    • 4 castors set
    • 6 castors set
    • HACCP alarm recorder
    • granite worktop
    • stainless steel rear side
    • 230v 60Hz / 115v 60Hz
Technical specification
  • Unique ref.pc80200
  • Product familyFast&cool Food
  • Product groupSalad Cheff
  • TypeObject (single object)
  • Date of publishing2017-10-20
  • Edition number1
  • Height (mm)1490
  • Width (mm)2020
  • Depth (mm)800
Related
  • Material mainStainless steel
  • Material secondarySteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)230
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000628
  • ETIM NameRefrigerator
  • Uniclass 2015 CodePr_40_70_23_72
  • Uniclass 2015 DescriptionRefrigerated display counters
  • CSI MasterFormat 2014 Code11 20 00
  • CSI MasterFormat 2014 TitleCommercial Equipment
  • OmniClass Number23-21 19 15 29
  • OmniClass TitleCommercial Kitchen Specialty Casework
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit