Publish your products
EDGE™ Solutions Wire Tray Mounting Bracket for up to 4RU of Pretium EDGE® Solutions housing mounting space

EDGE™ Solutions Wire Tray Mounting Bracket for up to 4RU of Pretium EDGE® Solutions housing mounting space

When cabinet space is limited, Corning offers a range of mounting options to enable installation of all 19-in solutions housings (EDGE™, PCH, CCH) into overhead spaces. Brackets are available which allow mounting to existing overhead structures such as wire tray and ladder rack, and are available in 2- and 4-rack-unit sizes. The 4-rack-unit brackets accommodate one 4U housing or up to four 1U housings, while the 2-rack-unit brackets accommodate one 2U housing or up to two 1U housings. The low-profile brackets can be installed simply with only a screwdriver. Overhead installations allow complete racks or cabinets to be removed or relocated during upgrades or moves, adds and changes, and the fiber infrastructure doesn't occupy critical and expensive rack space.
Specification
  • Associated Uses: Data Center, DC, Multitenant Data Center, MTDC

Technical specification
  • Unique ref.corning-edge-bkt-wt
  • Product familyFiber Optic Hardware
  • Product groupOverhead Mounting Bracket
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit