Publish your products
EDGE™ Solutions, Connector Panel, MTP® 48 F, Bend-improved Single-mode (OS2)

EDGE™ Solutions, Connector Panel, MTP® 48 F, Bend-improved Single-mode (OS2)

EDGE™ MTP® adapter panels provide a simple interface to mate MTP Connectors. This occurs when connecting MTP trunks to MTP extended trunks, MTP trunks to trunkharnesses and, in 40G multimode networks, connecting MTP trunks to 40G jumpers.
Specification
  • Associated Uses: Data Center, DC, Multitenant Data Center, MTDC

Technical specification
  • Unique ref.corning-edge-cp48
  • Product familyFiber Optic Hardware
  • Product groupEDGE® Adapter Panel
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
  • Height (inches)7.87
  • Width (inches)5.12
  • Depth (inches)9.84
Related
  • Designed inUnited States
  • Manufactured inMexico
  • Weight Net (Lbs)0.03
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit