This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Single Vertical Jumper Manager, No Pass Through, 8', 12" Width

Unique ref.: corning-PFSJM80F12DQ
Brand: Corning Optical Communications
Product family: Frame & Cable Management
Product group: Jumper Manager
Date of publishing: 2019-10-23
Edition number: 1
Type: Object (single object)
Download (3)

The FiberManager™ System frame is based on a modular and totally integrated design which allows the user to expand and grow its fiber management system one frame, one module, one fiber termination at a time.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Communication
This product is available in:
North America
  • United States

BIMobject®