Publish your products
EDGE™ RC Enclosures  holds up to 24 MTP Based Rapid Connect Trays
EDGE™ RC Enclosures  holds up to 24 MTP Based Rapid Connect Trays

    EDGE™ RC Enclosures holds up to 24 MTP Based Rapid Connect Trays

    Corning Rapid Connect Enclosures are designed to manage the Interconnect of pre-terminated outside plant cables and pre-terminated fire -retardant indoor cables in fiber optic networks. These rugged and versatile enclosures are ideal for use in Data Center Interconnect applications.

    The RXD-OPE was designed with simplified cable assembly entry and management in mind. Removable top and bottom cover plates along with a split-able foam cable entry area ensure enhanced accessibility during installation. Cable assembly installation is achieved with the use of quick and simple retention clips that are provided with the enclosure. Rapid Connect Patch enclosures provide ease of installation and enhanced time savings over alternative patching configurations and traditional splice enclosures.

    The Rapid Connect patch trays accept up to 12 -MTP connectors per tray. This provides maximum capacity of 6912 Interconnected fibers when using 24 fiber MTP connections or 3456 interconnected fibers when using 12 fiber MTP connections.

    The RXD-OPE accommodates up to 4 outside plant cable assembly entries and up to 24 inside plant cable assembly entries. Each RXD-OPE is shipped with accessories for wall-mounted and 19" equipment rack applications. An optional 23" equipment rack mounting kit is sold separately. The RXD-OPE is available with or without a lock.

    Features and Benefits MTP Based Interconnect Capacity of 6912 Fibers Removable top and bottom cover plates and splice tray holder bracket provide enhanced accessibility Easy access to the top of the enclosure with splittable foam entry area Cable assembly installation with fast and simple cable retention clips. No cable entry kits required Patch Trays are optimized for use with the Rapid Connect Assemblies Simplified installation processes for enhanced time savings Locking option for additional security.

    Features and Benefits

    • MTP Based Interconnect Capacity of 6912 Fibers
    • Removable top and bottom cover plates and splice tray holder bracket provide enhanced accessibility
    • Easy access to the top of the enclosure with splittable foam entry area
    • Cable assembly installation with fast and simple cable retention clips. No cable entry kits required
    • Patch Trays are optimized for use with the Rapid Connect Assemblies
    • Simplified installation processes for enhanced time savings
    • Locking option for additional security
    Specification
    • Product Number: RXD-OPE-L-24-24VM

      Lockable: Yes, front side

      Environment: Indoor

      Product Type: Fiber Optic Hardware

      Access Type: Front access

      Mounting Type: Rack 19-in, Wall-Mountable

      Associated Uses: Data Center, DC, Multitenant Data Center, MTDC

    Technical specification
    • Unique ref.corning-rxd-ope-l-24-24vm-edge-rc-enclosures
    • Product familyFiber Optic Hardware
    • Product groupEDGE® Housing
    • TypeObject (single object)
    • Date of publishing2021-06-15
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryElectronics - Communication
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code27 11 16
    • CSI MasterFormat 2014 TitleCommunications Cabinets, Racks, Frames, and Enclosures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit