Publish your products
Software Defined Data Plane 1LAN-SDDP-24POE

Software Defined Data Plane 1LAN-SDDP-24POE

Software-Defined Data Plane (SDDP)  24 Port Gigabit Expandable PoE Switch Plus 4 SFP Uplink Ports (370W PoE Budget)

The SDDP provides high-performance, availability, and network-scaling. It can be deployed as a Top-of-Rack (ToR) switch as well as an Aggregation Switch (AGG) forming a non-blocking data fabric. In addition SDDP options are available supporting PoE and edge access requirements.

Feature/Benefits

  • Provides high-performance, availability, and network-scaling demands in today’s enterprise
  • Deployed as a Top-of-Rack switch forming a non-blocking data fabric
  • Full line forwarding rate of 1.28 Tbps
  • Port grouping into one 40G port
Specification
  • Mounting/Installation Options: Rack Mount 

    Input Voltage: 100-270 VAC, 50-60 Hz 

    Power Supply: 490 W (950 W with optional extender)

    Total PoE Power Budget: 370 WUp to 740W using extension

    Ports: 1 x RJ-45 serial console, 24 x RJ-45 10/100/1000 Ports (POE/POE+), 370 W Power budget without extender, 4 x 1G SFP Uplink Ports 

    Acoustic Noise: 79.7 dBa 

    DRAM: 256 MB

    Flash Memory: 32 MBit/s

    Forwarding Rate: 41.7 Mpps

    Heat Dissipation: 1680 BTU/h

    Jumbo Frames: 10K 

    MAC Address: 8K 

    MTBF (Mean Time Between Failure): 370636 Hours

    Packet Buffer Memory: 12 MB, 4.1 Megabyte per Second 

    Switching Capacity: 56

    GPON: Module Temperature 

    Layer 2: BDPU Filter/Guard, BDPU Forward, Cable Diagnostic, Green-Saving: No Link Power-Saving, Green-Saving: Cable Length, IGMP Filtering/Throttling, IGMP Immediate leave, IGMP Queries, IGMP Snooping, IGMP v1/v2/v3 snooping, IP Clustering, Jumbo Frame packet, Link Aggregation: Static Trunk, LLDP/LLDP-MED, Loopback Detection, mDNS, MLD Snooping, Q-in-Q, Root Guard, Memory Flash Log, Port Mirroring (One to One) TX/RX (both), SNMP-SNMP Standard Private Mib, SNMP, SNMP-SNMP V1, V2, V3, SNMP (Simple Network Management Protocol), SNMP over IPv6, Auto Voice VLAN, Guest VLAN, Supports 4K VLANs, Port-Based/MAC-Based/Protocol-Based VLANs 

    Layer 3: HTTP over IPv6, IPv4/IPv6 Dual Protocol Stack, IPv6, IPv6 Management, IPv6 Ping/Trace, IPv6 Syslog, IPv6 Telnet, IPv6 TFTP, Static Routing 

    OAM and Management: Auto Firmware Upgrade, Configuration upload/download (HTTP/TFTP/FTP/SFTP), Dual Image/Configuration, Firmware upload/download (HTTP/TFTP/FTP/SFTP), NTP (Network Time Protocol), Web authentication storm control, System password protection, Event/Error Log/Syslog, Management Access: (Console/SNMP/Web /Telnet ), DHCP Relay v4 (v6), DHCP Snooping Option82, DHCP v4/v6 Client//DHCP Snooping, Dynamic Provision (via Option 66, 67) 

    Security: Web authentication storm control, SSL v1/v2/v3, SSL IPv4/IPv6, SSH v1.5/v2.0, DNS Client without DNS proxy, Sflow (52T/26T trace multiport), Sflow (10T/P/PE/28T/28P/28PP Trace on port -Ingress only), Port Mirror (One to One, One to Many), Port Isolation, DDOS Protection, CPU Guard (CPU Protection), Remote Mirror, Port Security, Port max count per port, MAC Filter, MAC Authentication, IP Source Guard, Dynamic VLAN Assignment, Dynamic ARP Inspection, Broadcast/Multicast/Unknown Storm Control, ACL entry: 512, ACL:TCP/UDP-Based, MAC-Based ACL, ACL:L2/L3/L4, ACL:IPv4/IPv6, ACL:Ingress Only, AAA (RADIUS/TACACS+) 

    Power Management: Auto disable after exceeding power budget, Dynamic Power Allocation 

    Temperature Range, Operation: 0 C to 40 C (32 F to 104 F )

    Temperature Range, Storage: -40 C to 70 C (-40 F to 158 F )

    Altitude: 3000 m (9840 ft)

    Relative Humidity, Operation: 10% to 95% (non-condensing) 

    Relative Humidity, Storage: 10% to 95% (non-condensing) 

    Height: 44 mm (1.73 in)

    Width: 440 mm (17.32 in)

    Depth: 218 mm (8.58 in)

    Weight: 3.1 kg

    Units per Delivery: 1/1

    Standards: G.8032, IEC-60825 Class I Laser Safety Standard, IEEE 802.1D Spanning Tree Protocol (STP), IEEE 802.1s Multiple Spanning Tree Protocol (MSTP), IEEE 802.1w Rapid Spanning Tree Protocol (RSTP), IEEE 802.1x Security, IEEE 802.3ad Link Aggregation Control Protocol (LACP), IEEE 802.3af (15.4 W) on each port, IEEE 802.3az, IEEE 802.3at (30W) on each port, IPv4/IPv6 Dual Protocol Stack 

    Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, POE Switch, Copper Switch

Technical specification
  • Unique ref.corning-sddp-24poe
  • Product familySD-LAN Solutions
  • Product groupSoftware-Defined Data Plane (SDDP)
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit