Set your location and language to prioritise localised information. Continue
Everon™ Power Supply Unit (PSU) Managed Remote Power Solution, CIP-32

Everon™ Power Supply Unit (PSU) Managed Remote Power Solution, CIP-32

The Corning® Everon™ Power Source Unit (PSU) provides National Electricity Code® (NEC®) Class-2 outputs that allow various output power characteristics (greater or reduced) achieved via connectivity to an external (and thus, modular) aggregator and step-down converter units.

  • Aggregators allow feeding loads with power higher than NEC Class-2 95 W. These aggregators are available as 2- and 8-port models.

For example: providing 150 W requires connection to two ports; providing 450 W requires connection to five ports of an 8-port model; providing 300 W may be based on a single 8-port model or by paralleling the outputs of two 2-port models, etc. Note: the 8-port model provides up to 700 W. The 2-port model provides up to 170 W of output power.

  • Step-Down Converters allow voltage reduction from 56 V to 24 V, supporting up to 90 W loads.

Corning’s Everon PSU provides the following main enhancements:

  • High density of output ports per unit
  • Supports high-voltage DC source input
  • Status LEDs and dry contact alarm
  • User-defined output power characteristics via aggregators and step-down converter units
  • Option for remote management via Ethernet or RS-485, based on Modbus protocol (with adjusted specific format on top)
    Specification
    • Working temperature -20°C to +65°C (-4°F to +149°F) (refer to power source derating specifications)
      Working humidity 0% to 90% RH non-condensing
      Storage temperature -40°C to +70°C (-40°F to +158°F)
      Storage humidity 10% to 95% RH
      Vibration 10 Hz to 500 Hz, 2G 10 min/cycle, 40 min each along X, Y, Z axes
      EMC FCC CFR 47 Part 15 Subpart B, EN 55035:2017, EN 55032:2015CISPR 32, AS/NZS CISPR 32: 2012EN 61000-3-2: 2014, EN 61000-3-3:2013, EN 61000-4-8: 2010
      Safety compliance UL/EN/IEC 62368-1 Edition 2 as a LPS (Limited Power Source)
      Input power source AC/HVDC
      Max power consumption 16 Ports: Max 1,700 W; 32 Ports: Max 3,400 W
      Max input current 19A with 110 VAC, 13A with 280 VDC
      Output port power 56 VDC or 24 VDC, supporting up to 95 W per port

      Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, Remote Power, Low Voltage Power, Class 2 DC Power, Intelligent Power

    Technical specification
    • Unique ref.everon-power-supply-unit-psu-CIP-32
    • Product familySD-LAN Solutions
    • Product groupPower Supply
    • TypeObject (single object)
    • Date of publishing2021-12-06
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC002542
    • ETIM NameAC/DC-power supply
    • UNSPSC namePower supply units
    • UNSPSC code39121004
    • Uniclass 2015 CodePr_60_70
    • Uniclass 2015 DescriptionPower supply products
    • OmniClass Number23-35 31 11
    • OmniClass TitlePower Supply Devices
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    North America
    United States