Piso Eucalipto Gris Cd 458mm x 458mm
Corona

Piso Eucalipto Gris Cd 458mm x 458mm

Piso Eucalipto Gris Cd 458mm x 458mm
Technical specification
  • Unique ref.Piso_Eucalipto_Gris_Cd_458mm_x_458mm
  • Collection setCeramica
  • CollectionMaderas
  • TypeBuilding Materials
  • Date of publishing2020-09-22
  • Edition number1
  • Height (mm)458
  • Width (mm)458
  • Depth (mm)7.5
Related
  • Material mainCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryFlooring - Flooring
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 1.4 CodeL533
  • Uniclass 1.4 DescriptionTiles and blocks (rigid)
  • Uniclass 2.0 CodePR-80-96-19
  • Uniclass 2.0 DescriptionCeramic Tiles
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • NBS Reference Code80-96-19
  • NBS Reference DescriptionCeramic Tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 17 13 13 13
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes