Set your location and language to prioritise localised information. Continue
Piso Opera Blanco Cd 552mm x 552mm
Corona

Piso Opera Blanco Cd 552mm x 552mm

Piso Opera Blanco Cd 552mm x 552mm
Technical specification
  • Unique ref.Piso_Opera_Blanco_Cd_552mm_x_552mm
  • Collection setCeramica
  • CollectionMarmolizado
  • TypeBuilding Materials
  • Date of publishing2020-09-22
  • Edition number1
  • Height (mm)552
  • Width (mm)552
  • Depth (mm)8.3
Related
  • Material mainCeramics
Classification
  • BIMobject CategoryFlooring - Flooring
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass TitleCeramic Tile Flooring
  • OmniClass Number23-15 17 13 13 13
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

North America South America
Anguilla
Brazil
Antigua and Barbuda
Colombia
Aruba
Ecuador
Barbados
Peru
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands