Piso Tayrona Cafe Cd 600mm x 600mm
Corona

Piso Tayrona Cafe Cd 600mm x 600mm

Piso Tayrona Cafe Cd 600mm x 600mm
Technical specification
  • Unique ref.Piso_Tayrona_Cafe_Cd_600mm_x_600mm
  • Collection setCeramica
  • CollectionMaderas
  • TypeBuilding Materials
  • Date of publishing2020-09-22
  • Edition number1
  • Height (mm)600
  • Width (mm)600
  • Depth (mm)8.3
Related
  • Material mainCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryFlooring - Flooring
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 1.4 CodeL533
  • Uniclass 1.4 DescriptionTiles and blocks (rigid)
  • Uniclass 2.0 CodePR-80-96-19
  • Uniclass 2.0 DescriptionCeramic Tiles
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • NBS Reference Code80-96-19
  • NBS Reference DescriptionCeramic Tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 17 13 13 13
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

South America North America
Colombia
Anguilla
Ecuador
Antigua and Barbuda
Peru
Aruba
Brazil
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands