Selecting the location and language will prioritise localised information. Continue
Piso Porto Multicolor Cu 458mm x 458mm
Corona

Piso Porto Multicolor Cu 458mm x 458mm

Piso Porto Multicolor Cu 458mm x 458mm
Technical specification
  • Unique ref.Piso_Porto_Multicolor_Cu_458mm_x_458mm
  • Collection setCeramica
  • CollectionExteriores
  • TypeBuilding Materials
  • Date of publishing2020-09-22
  • Edition number1
  • Height (mm)458
  • Width (mm)458
  • Depth (mm)7.5
Related
  • Material mainCeramics
Classification
  • BIMobject CategoryFlooring - Flooring
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass TitleCeramic Tile Flooring
  • OmniClass Number23-15 17 13 13 13
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

North America South America
Antigua and Barbuda
Brazil
Anguilla
Colombia
Aruba
Ecuador
Barbados
Peru
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands