Publish your products
Porcelanato Nuevo Boss Gris Claro Cd
Corona
Archived

Porcelanato Nuevo Boss Gris Claro Cd

Porcelanato Nuevo Boss Gris Claro Cd
Technical specification
  • Unique ref.Porcelanato_Nuevo_Boss_Gris_Claro_Cd
  • Product familyPorcelanato
  • Product groupNaturales
  • TypeBuilding Materials
  • Date of publishing2020-09-18
  • Edition number1
  • Height (mm)566
  • Width (mm)566
  • Depth (mm)8.3
Related
  • Material mainCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryConstruction Materials - Tile
  • UNSPSC nameCeramic tiles or flagstones
  • UNSPSC code30131704
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit