Set your location and language to prioritise localised information. Continue
Pannelli in acciaio inox per celle frigorifere MFG
Cosma

Pannelli in acciaio inox per celle frigorifere MFG

MFG stainless steel sandwich panels are produced by Cosma Impianti and specifically designed for the construction of premises for the food, agri-food and fish industries: refrigerators, cold rooms, freezing cells, work rooms, seasoning and drying rooms, leavening cells .

They are isothermal panels with a polyurethane core perfect for industrial insulation such as large industrial refrigerators and refrigerated warehouses.

Thickness from 60 to 240 mm.

They are prefabricated self-supporting sandwich-type insulating panels suitable for vertical and horizontal installation, equipped with a hook for fixing between panels that guarantee additional thermodynamic performance compared to the standard coupling.

The inner core is polyurethane foam (PUR). Polyisocyanurate foams (PIR, with reaction to fire up to Bs2d0) and different finishes are also available.

The production process is discontinuous, thus allowing a high degree of product customization, even for small batches.

CE marking in accordance with the certification system 1 - UNI EN 14509.

Specification
  • Internal / external AISI 304 or 316 stainless steel thickness: 0.5 mm

    Covering: 2B - Scotch Brite, flowered, pre-painted

    Surface: corrugated or smooth

    Polyrethane core (PUR) density: 40 kg / m3

    Reaction to fire classification: B-s1, d0 and B-s2, D0

    Width: 1190 mm

    Maximum length: 13,600 mm

    Panel thickness: 60, 80, 100, 120, 150, 200, 240 mm

Technical specification
  • Unique ref.Cosma-Impianti-Food-Light-Inox-MFG
  • Product familySandwich Panels
  • Product groupFood Light Inox
  • TypeBuilding Materials
  • Date of publishing2021-01-15
  • Edition number1
  • Height (mm)13600
  • Width (mm)1190
Related
  • Material mainStainless steel
  • Material secondaryPolyurethane
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • OmniClass Number23-15 13 19 17
  • OmniClass TitleComposite Wall Panels

Region availability

Europe Asia North America Africa South America
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
Albania
Bahrain
Antigua and Barbuda
Angola
Bolivia
Andorra
Iran
Aruba
Benin
Brazil
Austria
Iraq
Barbados
Botswana
Chile
Belarus
Israel
Belize
Burkina Faso
Colombia
Belgium
Jordan
Bermuda
Burundi
Ecuador
Bosnia and Herzegovina
Kuwait
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Bulgaria
Lebanon
Canada
Cape Verde
French Guiana
Croatia
Oman
Caribbean Netherlands
Central African Republic
Guyana
Cyprus
Palestine
Cayman Islands
Chad
Paraguay
Czech Republic
Qatar
Collectivity of Saint Martin
Comoros
Peru
Denmark
Saudi Arabia
Costa Rica
Côte d'Ivoire
Suriname
Estonia
Syria
Cuba
Democratic Republic of the Congo
Uruguay
Faroe Islands
Türkiye
Curaçao
Djibouti
Venezuela
Finland
United Arab Emirates
Dominica
Egypt
France
Yemen
Dominican Republic
Equatorial Guinea
Germany
El Salvador
Eritrea
Gibraltar
Greenland
Eswatini
Greece
Grenada
Ethiopia
Guernsey
Guadeloupe
Gabon
Hungary
Guatemala
Ghana
Iceland
Haiti
Guinea
Ireland
Honduras
Guinea-Bissau
Isle of Man
Jamaica
Kenya
Italy
Martinique
Lesotho
Jersey
Mexico
Liberia
Latvia
Montserrat
Libya
Liechtenstein
Nicaragua
Madagascar
Lithuania
Panama
Malawi
Luxembourg
Puerto Rico
Mali
Malta
Saint Kitts and Nevis
Mauritania
Moldova
Saint Lucia
Mauritius
Monaco
Saint Pierre and Miquelon
Mayotte
Montenegro
Saint Vincent and the Grenadines
Morocco
Netherlands
Saint-Barthélemy
Mozambique
North Macedonia
Sint Maarten
Namibia
Norway
The Bahamas
Niger
Poland
Trinidad and Tobago
Nigeria
Portugal
Turks and Caicos Islands
Republic of the Congo
Romania
U.S. Virgin Islands
Reunion
Russia
United States
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe