Publish your products
THE GRID 100 cm washbasin with 1-drawer cabinet and auxiliary unit with sliding shelf
THE GRID 100 cm washbasin with 1-drawer cabinet and auxiliary unit with sliding shelf
THE GRID 100 cm washbasin with 1-drawer cabinet and auxiliary unit with sliding shelf
THE GRID 100 cm washbasin with 1-drawer cabinet and auxiliary unit with sliding shelf
    Cosmic

    THE GRID 100 cm washbasin with 1-drawer cabinet and auxiliary unit with sliding shelf

    Sink (100 cm) with one drawer unit. The set is completed with a lower module with sliding shelf, increasing the storage space seen. The drawer includes an LED light, which activates when opened, and a plug. In addition, you can listen to your own music list thanks to the built-in bluetooth speakers. The structure is presented in chrome finish and the furniture in gloss black. You have the same smaller model, 60 and 80 cm, and also with a fixed shelf and other combinations of finishes. The sink includes an original piece: a 20 cm Cristalplant portable frame that, thanks to a rubber at the base, adheres to the sink and serves to temporarily hold water for shaving or facial hygiene. By simply lifting the frame, you can dispose of the water after use. This cabinet washbasin is part of the The Grid collection by Cosmic, a very large bathroom collection that also includes furniture and accessories. The proposal is designed by Ricard Ferrer for a bathroom conceived from an architectural perspective. Cosmic is a brand specialized in designer bathroom accessories and furniture, which is a benchmark in the sector for its innovation both in the application of new materials, imported from other sectors, and in the introduction of new forms and models. The auxiliary furniture is made of stainless steel with a chrome finish and furniture in gloss black. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • Structure finishes: 01- Chrome 36- Matte black 65- Matte white Shelf/furniture finishes: 194- Clear OAK 195- Dark OAK 034- Glossy black lacquered 064- Glossy white lacquered 108- Lacquered matte black 102- Lacquered matte white
    Technical specification
    • Unique ref.7681218100xxxxx
    • Product familyThe Grid
    • Product groupWashbasin unit
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryWood
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit