Publish your products
HPdens
Cosmogas

HPdens

Hybrid system: gas boiler + heat pump

Product benefits:

-Turndown ratio 1÷3,2

-Sealed chamber insulation

-Compact dimensions, floor standing or built-in installation

-Integrated air to water heat pump

-150 litres tank for heat pump

Specification
  • HDS 15 description:

    4-STAR certified efficiency (92/42/CEE)

    Efficiency at 30% partial load or intermediate: 108%

    Weighted emissions: CO = 8 p.p.m./NOx = 15 p.p.m.

    Metal fibre premix burner

    Patented AISI 316 L stainless steel water tube heat exchangers with Radial Shared Circulation (R.S.C.)

    Turndown ratio 1:3,2

    Total flame modulation

    Electronic control and HYDROPLUS system

    IP X5D degree of electrical protection

    Antifreeze device

    Sealed chamber and forced draught

    Natural gas and LP gas operating

    Patented COSMOMIX air/gas ratio and combustion control

    Low water pressure protection

    Flue back preventer

    Visualization through display of outdoor, boiler, sanitary circuit temperatures

    Auto diagnostic of all components and functions

    PC serial connection for diagnostic

    Automatic pump unlock system

    From 1 to 3 heating circuits

    Outdoor temperature sensor

    150 liters storage tank

    Heating control according to the outdoor temperature

    Natural gas to LP gas conversion kit

    Range Rated certified heating modulation

    Integrated air to water heat pump, 2,58 kW thermal power

    COP 4,37 with air DB7/WB6 °C, water 35/30 °C

    Hot gas defrosting

Technical specification
  • Unique ref.HDS
  • Product familyHybrid systems for home applications
  • Product groupHigh efficiency hybrid systems
  • TypeObject (single object)
  • Date of publishing2021-05-06
  • Edition number1
  • Height (mm)2010
  • Width (mm)830
  • Depth (mm)390
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Weight Net (Kg)215
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit