Publish your products
Tanium EON 200 - 250 - 399 - 500
Cosmogas

Tanium EON 200 - 250 - 399 - 500

Tanium EON, with outputs from 200 to 1000 MBtu/hr, is a range of modulating condensing heat generators, fully patented, engineered, and manufactured by Cosmogas.

Designed for a compact footprint, Tanium EON features a space-saving vertical configuration that optimizes delivered output according to the system’s actual heating demand, ensuring maximum efficiency even where installation space is limited.

Each Tanium EON integrates one to four R.V.C. heat exchangers, combined in a monoblock configuration that adjusts the installed output to real system demand. The R.V.C. (Radial Variable Circulation) heat exchanger is built with no weld joints, featuring a 100% Titanium combustion chamber.

Tanium EON can be installed in cascade configurations of up to four units using the TUTORbit cascade controller or any other 0–10 V sequencing controller.

Specification
  • Product Category: Indoor floor standing commercial gas condensing boiler

    Output: from 200 to 500 MBtu/hr

    Suited for: Residential Central Heating, Commercial, Industrial, Service Industry

    Hot water heat exchanger: Patented R.V.C. water tube heat exchanger: Titanium Grade 2 in the high-stress combustion zone and AISI 304L stainless steel in the second and third flue passages; weld-free tube-to-header construction.

    Electronic: Smart control unit, engineered to manage every aspect of the system with clarity and precision, with all functions available on the on-board display and remotely via app

Technical specification
  • Unique ref.tanium-eon-200-250-399-500
  • Product familyBoilers for commercial applications
  • Product groupHigh efficiency condensing systems
  • TypeObject (single object)
  • Date of publishing2026-10-08
  • Edition number1
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Boilers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit