Publish your products
COTTO Robe Hook CT0061#BL(HM)-Twist

COTTO Robe Hook CT0061#BL(HM)-Twist

1. SOLID BRASS : Bathroom Accessories, made from high quality brass 2. Extra Chrome : plated with 8 micron nickel-chromium
Technical specification
  • Unique ref.COTTO_Robe_Hook_CT0061-BL-HM-Twist
  • Product familyAccessories
  • Product groupRobe Hook
  • TypeObject (single object)
  • Date of publishing2023-05-10
  • Edition number1
  • Height (mm)65
  • Width (mm)57
  • Depth (mm)100
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit