Publish your products
COTTO Above counter basin LISSE C00130
COTTO Above counter basin LISSE C00130

    COTTO Above counter basin LISSE C00130

    Technical specification
    • Unique ref.cotto-above-counter-basin-lisse-c00130
    • Product familyBasin
    • Product groupAbove Counter
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    • Height (mm)155
    • Width (mm)540
    • Depth (mm)420
    Related
    • Material mainCeramics
    • Weight Net (Kg)14
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit