Publish your products
COTTO  Basin Mixer Faucet CT2383A

COTTO Basin Mixer Faucet CT2383A

Technical specification
  • Unique ref.cotto-basin-mixer-faucet-ct2383a
  • Product familyFaucet & Taps & Mixer
  • Product groupWall Faucet
  • TypeObject (single object)
  • Date of publishing2026-01-28
  • Edition number1
  • Height (mm)139
  • Width (mm)210
  • Depth (mm)224
Related
  • Material mainBrass
  • Weight Net (Kg)1
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit