Publish your products
COTTO Above counter basin Palizza C002825

COTTO Above counter basin Palizza C002825

COTTO Above counter basin Palizza C002825
Technical specification
  • Unique ref.COTTO_Above_counter_basin_Palizza_C002825
  • Product familyBasin
  • Product groupAbove Counter
  • TypeObject (single object)
  • Date of publishing2021-01-08
  • Edition number1
  • Height (mm)175
  • Width (mm)435
  • Depth (mm)615
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)8.64
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Asia
Thailand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit