Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
cotto-sanitary/products/29c669b7-a1b6-4205-9334-e91cdacf44eb
Home
Categories
Sanitary
Bathroom Accessories
COTTO Accessories Towel Bar & Cloth Shelf Metropolitan PM055(HM)
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
Follow
COTTO Accessories Towel Bar & Cloth Shelf Metropolitan PM055(HM)
Download
Technical specification
Technical specification
Unique ref.
COTTO_Accessories_Towel-Bar-Cloth-Shelf_Metropolitan-PM055-HM
Product family
Accessories
Product group
Towel Bar & Cloth Shelf
Type
Object (single object)
Date of publishing
2022-08-10
Edition number
1
Height (mm)
48
Width (mm)
75
Depth (mm)
637
Related
Related
Material main
Stainless steel
Weight Net (Kg)
0.7
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
OmniClass Number
23-31 25 25
OmniClass Title
Towel Bars
Region availability
Asia
Thailand
Similar products
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Mirror Cabinet Twin Door V4202PW
Download
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Toilet paper holder Twist CT0065(HM)
Download
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Handrail for toilet Handel CT790
Download
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Hanging Cabinet V08176#PJ
Download
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Accessories Handrail & Grab Bar L-Shape for Right
Download
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Tissue holder with cover CROSS CT0049(HM)
Download