Publish your products
COTTO Automatic Basin Faucet CT4918AC

COTTO Automatic Basin Faucet CT4918AC

1. Extra Chrome: Nickel-Chromium coating thixkness of 8 micron 2. Auto Shut-off 30 seconds 3. Moisture protection 4. Adjustable Aerator - water flow adjustable
Technical specification
  • Unique ref.COTTO_Automatic_Basin_Faucet_CT4918AC
  • Product familyFaucet & Taps & Mixer
  • Product groupAutomatic Basin Faucet
  • TypeObject (single object)
  • Date of publishing2023-05-10
  • Edition number1
  • Height (mm)143.5
  • Width (mm)36
  • Depth (mm)123
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit