Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
cotto-sanitary/products/0e9b1179-e4b8-473e-9c3f-989cf698afe3
Home
Categories
Plumbing
Drainage
COTTO Floor drain square body CT697Z3PW(HM)
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
Follow
COTTO Floor drain square body CT697Z3PW(HM)
COTTO Floor drain square body CT697Z3PW(HM)
Download
Technical specification
Technical specification
Unique ref.
COTTO_Floor_drain_square_body_CT697Z3PW-HM
Collection set
Plumbing
Collection
Drainage
Type
Object (single object)
Date of publishing
2021-01-11
Edition number
1
Height (mm)
61.5
Width (mm)
99
Depth (mm)
120
Links
Links
Product url
https://www.cotto.com//th/product/fittings-accessories/CT697Z3PW-HM--%E0%B8%95%E0%B8%B0%E0%B9%81%E0%B8%81%E0%B8%A3%E0%B8%87%E0%B8%99%E0%B9%89%E0%B8%B3%E0%B8%97%E0%B8%B4%E0%B9%89%E0%B8%87%E0%B8%AA%E0%B9%80%E0%B8%95%E0%B8%99%E0%B9%80%E0%B8%A5%E0%B8%AA%E0%B9%80%E0%B8%AB%E0%B8%A5%E0%B8%B5%E0%B9%88%E0%B8%A2%E0%B8%A1%E0%B8%95%E0%B8%B4%E0%B8%94%E0%B8%95%E0%B8%B1%E0%B9%89%E0%B8%87%E0%B8%81%E0%B8%B1%E0%B8%9A%E0%B8%97%E0%B9%88%E0%B8%AD%E0%B8%9E%E0%B8%B5%E0%B8%A7%E0%B8%B5%E0%B8%8B%E0%B8%B5%E0%B8%82%E0%B8%99%E0%B8%B2%E0%B8%94-2-5-4-%E0%B8%99%E0%B8%B4%E0%B9%89%E0%B8%A7--%E0%B8%AB%E0%B8%99%E0%B9%89%E0%B8%B2%E0%B9%81%E0%B8%9B%E0%B8%A5%E0%B8%99-4-8-%E0%B8%99%E0%B8%B4%E0%B9%89%E0%B8%A7--80717
Classification
Classification
BIMobject Category
Plumbing - Drainage
Region availability
Asia
Thailand
Similar products
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Rail floor drain CT644Z4P(HM)
Download
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Floor clean out CT692Z(HM)
Download
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Rail floor drain CT654Z3P
Download
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Floor drain round body CT657Z3P(HM)
Download
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Floor drain square body CT640Z1(HM)
Download
COTTO Sanitaryware & Fittings คอตโต้ สุขภัณฑ์และก๊อกน้ำ
COTTO Rail floor drain CT6401Z2P
Download