Publish your products
COTTO Toilet One Piece S-Trap Hercules Curve C101927(CV9)

COTTO Toilet One Piece S-Trap Hercules Curve C101927(CV9)

"""HERCULES CURVE"" One piece toilet, The ingredient of modern and comfort design, come with super seat (comfort size and comfort curve) represent the perfection of stately and beautiful. Super clean with V-Silent flushing technology (Only 4.8 Lpf.) THE CONVENIC by COTTO , Beautiful and Outstanding with slim look (Soft Trapezoid Design) Special Nozzle (Stainless steel nozzle with UV sterilization after each use Extra size for your maximum comfort Warm seat for your relaxing and also improve blood circulation Warm Air Dryer for your refreshed LED Night Light"
Technical specification
  • Unique ref.COTTO_Toilet_One_Piece_S-Trap_Hercules_Curve_C101927-CV9
  • Product familyToilet
  • Product groupOne Piece S-Trap
  • TypeObject (single object)
  • Date of publishing2023-08-31
  • Edition number1
  • Height (mm)600
  • Width (mm)450
  • Depth (mm)745
Related
  • Material mainCeramics
  • Designed inThailand
  • Weight Net (Kg)52.39
Classification
  • BIMobject CategorySanitary - WC
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit