Publish your products
COTTO Toilet Wall Hung Unique C198517

COTTO Toilet Wall Hung Unique C198517

Technical specification
  • Unique ref.COTTO_Toilet_Wall_Hung_Unique_C198517
  • Product familyToilet
  • Product groupWall Hung
  • TypeObject (single object)
  • Date of publishing2023-08-31
  • Edition number1
  • Height (mm)400
  • Width (mm)360
  • Depth (mm)535
Related
  • Material mainCeramics
  • Designed inThailand
  • Weight Net (Kg)22.6
Classification
  • BIMobject CategorySanitary - WC
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit